,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Water Connection Diameter##pipe_size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Top##length##inches,Return Air Connection Offset Left##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Back##length##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection 2 Offset Left##length##inches,Water Connection Offset Front##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Front##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,WSE Water Connection Offset Left##length##inches,WSE Water Connection Diameter##pipe_size##inches,WSE Supply Water Connection Offset Bottom##length##inches,WSE Return Water Connection Offset Bottom##length##inches,WSE Condensate Drain Offset Right##length##inches,WSE Condensate Drain Offset Bottom##length##inches,WSE Condensate Drain Connection Diameter##pipe_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 072,WLV??072,R-410A,54.9,28,55.75,SCROLL,1.25,32.75,49.75,0,3.8,13.625,15.625,2.75,7,40.625,3.25,3,19.75,24.25,1.5,1,30,1.25,28.8,18.27,4.5,24,0.875,36,12,24,33,0,6,Valid - Type loaded via type catalog,1
Size 096,WLV??096,R-410A,54.9,28,55.75,SCROLL,1.25,32.75,49.75,0,3.8,13.625,15.625,2.75,7,40.625,3.25,3,19.75,24.25,1.5,1,30,1.25,28.8,18.27,4.5,24,0.875,36,12,24,33,0,6,Valid - Type loaded via type catalog,1
Size 120,WLV??120,R-410A,54.9,28,55.75,SCROLL,1.25,32.75,49.75,0,3.8,13.625,15.625,2.75,7,40.625,3.25,3,19.75,24.25,1.5,1,30,1.25,28.8,18.27,4.5,24,0.875,36,12,24,33,0,6,Valid - Type loaded via type catalog,1